IESNA:LM-63-2002
[TEST]P954630
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7D-827-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 80 CRI, 2700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]64097
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 512.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
7520.6 9416.4 11130.3 12457.1 13539 14151.1 14439 14541.5 15061 16172.7
18009 20328.4 22611.3 24434.4 26029.2 27485 28404.8 28639.7 28073.9 26641.3
23749.5 18750.1 15477.9 12963.3 10266.8 7222.8 4747.9 3328.5 2597.3 2243.3
2034.8 1710.6 1449.2 502.9 244.8 39.7 0
7520.6 9482.6 11213 12563 13555.6 14227.2 14571.3 14667.3 15097.4 16099.9
17797.2 20070.3 22310.3 24196.2 25807.5 27263.3 28355.2 28748.9 28388.2 27174
24758.7 20139.8 16103.2 13522.5 10859 7874.6 5178 3493.9 2680 2322.7
2054.7 1737 1462.4 622 261.4 49.6 0
7520.6 9399.9 11097.2 12460.4 13522.5 14293.4 14720.2 14902.2 15239.7 16139.6
17585.5 19603.8 21754.4 23650.3 25182.2 26406.4 27554.5 28113.6 27971.4 27001.9
25059.7 21886.7 17446.5 14349.6 11706 8814.3 5886.1 3910.8 2891.8 2402.1
2120.8 1846.2 1581.5 1207.7 615.4 72.8 0
7520.6 9399.9 11047.6 12407.5 13542.3 14412.5 14994.8 15299.2 15616.8 16311.7
17387 18952 20811.4 22594.8 24030.8 25208.6 26197.9 26998.6 27213.7 26896
25728.1 23560.9 20517 16913.8 13522.5 10508.3 7348.5 4704.9 3209.4 2441.8
2107.6 1829.7 1561.7 1244.1 873.5 340.8 0
7520.6 9122 10720 12116.3 13314 14372.8 15216.5 15775.7 16133 16682.2
17575.6 18723.7 20209.3 21721.3 23081.2 24252.4 25205.3 26052.3 26654.5 26816.6
26495.7 25509.7 23597.3 20705.6 17327.4 13876.5 10339.5 6815.8 4281.4 2871.9
2190.3 1945.5 1690.7 1290.4 870.2 271.3 0
7520.6 8976.4 10418.9 11778.8 13036.1 14200.7 15259.5 16096.6 16665.7 17198.4
17866.7 18826.2 19937.9 21258.1 22588.2 23911.6 25036.6 25916.7 26581.7 27131
27557.8 27415.5 26816.6 25456.8 23107.6 20063.7 16149.5 12384.3 8327.9 5141.6
3335.1 2279.7 1651 999.2 502.9 132.3 0
7520.6 8698.5 9952.4 11232.9 12476.9 13697.8 14875.7 15924.5 16794.7 17492.9
18200.9 18975.1 19825.5 20884.2 22098.5 23474.9 24891 26257.5 27468.4 28533.8
29503.3 30568.6 31048.4 31346.2 31280 29930.1 27352.6 23246.6 17813.8 12066.7
6964.7 3616.4 1846.2 1065.4 519.5 178.7 0
7520.6 8486.7 9492.5 10591 11729.2 12804.5 13959.2 15080.8 16159.5 17112.4
18065.2 18948.7 19749.4 20612.9 21519.5 22492.2 23620.5 24897.6 26293.9 27776.1
29394.1 31716.8 33592.8 34737.6 36041.2 36984.1 37106.5 35839.3 32543.9 27210.4
19825.5 12794.6 6521.4 2660.2 949.6 185.3 0
7520.6 8106.2 8814.3 9634.8 10534.8 11487.6 12457.1 13416.6 14366.2 15342.2
16364.6 17310.9 18339.9 19415.2 20533.5 21655.1 22899.2 24295.4 25840.6 27590.9
29635.6 32735.8 35812.9 37920.5 40610.4 43776.8 47164.9 49424.7 48941.6 44392.2
35025.4 22707.3 9631.5 2941.4 926.4 191.9 0
7520.6 8040 8744.8 9499.1 10349.5 11249.4 12169.2 13085.7 13992.3 14912.1
15818.7 16758.3 17750.9 18826.2 19937.9 21092.7 22376.4 23795.8 25384 27193.8
29235.3 32517.4 35617.7 37900.6 40775.8 44226.8 47925.8 50281.6 49834.9 44997.7
34817 21291.2 8159.1 2253.2 727.9 165.4 0
7520.6 7788.6 8152.5 8642.2 9234.5 9879.6 10531.4 11216.3 11924.4 12639.1
13360.3 14104.8 14855.9 15649.9 16503.6 17406.8 18399.4 19524.4 20880.9 22429.4
24315.3 27312.9 29586 31829.2 34565.5 37857.6 40947.9 42287.9 40888.3 35551.5
26244.2 14607.7 4211.9 883.4 294.5 66.2 0
7520.6 7603.3 7808.4 8102.9 8509.9 8949.9 9429.7 9922.7 10422.3 10955
11474.4 11974 12490.2 13003 13545.6 14118 14720.2 15451.4 16298.4 17396.9
18985.1 20957 22300.3 23802.5 25599.1 27557.8 28894.5 28428 26092 21711.4
15679.7 8023.5 2617.1 780.8 268 62.9 0
7520.6 7437.9 7467.6 7603.3 7825 8053.3 8354.4 8652.1 8946.6 9254.3
9522.3 9763.8 9965.7 10150.9 10280 10362.7 10445.4 10501.7 10594.3 10809.4
11325.5 11629.9 11686.2 11798.7 11974 12132.8 11699.4 10326.3 8367.6 6200.4
4215.2 2388.8 1197.7 506.2 244.8 86 0
7520.6 7090.4 6835.7 6703.3 6690.1 6743 6832.4 6931.6 7001.1 7044.1
7040.8 6958.1 6829.1 6647.1 6405.6 6111.1 5757.1 5389.8 5052.3 4738
4413.7 4125.9 3884.4 3685.8 3513.8 3338.4 3120.1 2825.6 2418.6 1872.7
1363.2 1002.5 694.8 446.7 254.8 72.8 0
7520.6 6769.5 6303 6097.8 6048.2 6091.2 6183.9 6283.1 6332.8 6319.5
6250 6127.6 5949 5727.3 5469.2 5204.5 4929.9 4655.3 4384 4086.2
3785.1 3513.8 3315.3 3196.2 3149.8 3156.5 3149.8 3057.2 2828.9 2448.4
1862.8 1283.8 900 592.2 294.5 66.2 0
7520.6 6518 5955.6 5733.9 5743.8 5869.6 6008.5 6097.8 6104.5 6044.9
5929.1 5763.7 5568.5 5343.5 5105.3 4870.3 4622.2 4360.8 4092.8 3844.7
3656.1 3493.9 3384.8 3315.3 3255.7 3186.2 3077 2964.6 2825.6 2603.9
2266.4 1780.1 1168 645.2 307.7 66.2 0
7520.6 6276.5 5697.5 5548.6 5641.3 5813.3 5949 6015.1 5988.7 5886.1
5727.3 5538.7 5320.3 5105.3 4877 4655.3 4503.1 4321.1 4092.8 3910.8
3788.4 3626.3 3371.5 3169.7 3037.3 2908.3 2776 2643.6 2524.5 2415.3
2286.3 2077.8 1700.6 1303.6 764.3 185.3 0
7520.6 6140.9 5561.8 5479.1 5637.9 5803.4 5939 5978.7 5915.9 5753.7
5558.5 5336.9 5098.6 4886.9 4704.9 4602.3 4479.9 4354.2 4231.8 3960.5
3718.9 3527 3335.1 3156.5 2971.2 2809 2650.2 2504.7 2352.5 2177.1
2005 1849.5 1621.2 1399.6 979.4 380.5 0
7520.6 6025.1 5475.8 5465.9 5641.3 5800.1 5919.2 5932.4 5836.5 5661.1
5439.4 5194.6 4976.2 4774.4 4638.7 4522.9 4374 4172.2 3993.5 3778.5
3613 3427.8 3245.8 3080.4 2941.4 2799.1 2646.9 2491.4 2309.4 2107.6
1885.9 1690.7 1439.3 1088.5 721.3 301.1 0
7520.6 5958.9 5432.8 5462.6 5654.5 5810 5915.9 5896 5773.6 5565.2
5307.1 5065.5 4860.4 4704.9 4632.1 4456.8 4185.4 3871.1 3745.4 3639.5
3450.9 3305.3 3179.6 2994.3 2855.4 2746.2 2603.9 2435.2 2233.3 2011.7
1770.1 1664.3 1432.6 936.3 681.6 416.9 0
7520.6 5945.7 5406.3 5465.9 5657.8 5816.6 5912.6 5886.1 5737.2 5502.3
5240.9 5002.7 4800.9 4704.9 4592.4 4370.7 3973.7 3712.3 3646.1 3517.1
3351.7 3173 3004.3 2875.2 2795.8 2726.3 2597.3 2438.5 2246.6 2024.9
1790 1849.5 1475.7 986 751.1 277.9 0
7520.6 5945.7 5403 5475.8 5661.1 5819.9 5909.3 5896 5750.4 5505.6
5240.9 4999.4 4797.5 4708.2 4582.5 4357.5 3943.9 3715.6 3662.7 3513.8
3341.7 3146.5 3007.6 2835.5 2812.4 2726.3 2594 2438.5 2259.8 2021.6
1796.6 1823.1 1267.2 1019.1 741.1 268 0
